Mar2015

by eeKnud

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
Arduino Pro 328 - 3.3V/8MHz
Only 4 left! DEV-10914
37 2   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
54.75 5   
Clear Plastic Knob
In stock COM-10597
6.3 6   
Magnet Wire Kit
In stock PRT-11363
33.9 2   
SparkFun Micro OLED Breakout
Only 7 left! LCD-13003
35 2   
SparkFun Rotary Encoder Breakout - Illuminated (RG/RGB)
In stock BOB-11722
21 6   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
29.7 6   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
50.85 3   
SparkFun Venus GPS with SMA Connector
Retired GPS-11058
49.95 1   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
16 10   
ALS-PT19 Light Sensor
In stock SEN-12566
10.5 10   
Mini Photocell
In stock SEN-09088
16 10   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
33.3
You save:
1.7 (5%)
10   
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
17.85 3   
SparkFun Ambient Light Sensor Breakout - TEMT6000
28 available BOB-08688
29.7 6   
2.4GHz Antenna - Adhesive (U.FL Connector)
Retired WRL-11320
24.75 5   
Cannot be ordered at this time.
Total: 521.45