Breadboard Arduino Tutorial

by Joel_E_B

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
9V Alkaline Battery
In stock PRT-10218
2.25 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
9V Snap Connector
In stock PRT-00091
1.75 1   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.9 2   
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.9 3   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
0.6 2   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.2 2   
Crystal 16MHz
In stock COM-00536
1.05 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
LED - Basic Green 5mm
In stock COM-09592
0.45 1   
LED - Basic Red 5mm
In stock COM-09590
0.45 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Total: 43.45