Link. You can share this list with the following link – just copy and paste:
Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:
Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.
Product | Subtotal | Qty | |
---|---|---|---|
Solder Wick #2 5ft. - Generic
In stock TOL-09327 |
2.75 |
1
added to your cart |
|
Solder Lead Free - 100-gram Spool
In stock TOL-09325 |
9.95 |
1
added to your cart |
|
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507 |
10.95 |
1
added to your cart |
|
Total: 23.65 |