Color Changing Corsage - DIY Version

by Gella

Favorited Favorite 1

Here are the electronics needed to build an alternative version of the Color Changing Silk Flower Corsage tutorial (http://sfe.io/t360). We've swapped out the Silk Flower LED for a bare RGB LED. You'll need to supply your own flower to embed the LED into.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
4.95 1   
Cannot be ordered at this time.
LED - RGB Diffused Common Cathode
In stock COM-09264
2.25 1   
Needle Set
In stock TOL-10405
2.1 1   
LilyPad Slide Switch
In stock DEV-09350
5.97 3   
Total: 22.27