Product | Subtotal | Qty | |
---|---|---|---|
Pushbutton 33mm - Blue
COM-09178 |
5.7 |
6
Cannot be ordered at this time. |
|
Concave Button - Red
COM-09336 |
2.75 | 1 | |
Concave Button - Black
COM-09339 |
2.75 | 1 | |
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.5
You save: 0.45 (47%) |
1 | |
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
0.95 |
1
Cannot be ordered at this time. |
|
Arduino and Breadboard Holder
DEV-11235 |
4.95 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
LED - Super Bright Red
COM-00528 |
1.05 | 1 | |
LED - Super Bright Green (25 pack)
COM-09661 |
8.5 | 1 | |
LED Holder - 5mm (Chrome Finish)
COM-11147 |
4.4 | 8 | |
Total: 37.05 |