by D___Run___
Product | Subtotal | Qty | |
---|---|---|---|
Blinky Buildings: Empire State
KIT-13206 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun FTDI Basic Breakout - 3.3V
DEV-09873 |
16.95 | 1 | |
SparkFun OpenSegment Serial Display - 20mm (Red)
COM-11644 |
16.95 |
1
Cannot be ordered at this time. |
|
SparkFun WiFi Shield - CC3000
DEV-12071 |
39.95 |
1
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Arduino Stackable Header Kit - R3
PRT-11417 |
5.25 | 3 | |
SparkFun Inventor's Kit - V3.2
KIT-12060 |
99.95 |
1
Cannot be ordered at this time. |
|
SparkFun Barometric Pressure Sensor Breakout - BMP180
SEN-11824 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun XBee Wireless Kit
KIT-13197 |
99.95 |
1
Cannot be ordered at this time. |
|
SparkFun RFID Starter Kit
KIT-13198 |
51.95 | 1 | |
Tool Kit - Intermediate
TOL-13087 |
79.95 |
1
Cannot be ordered at this time. |
|
SparkFun OpenLog
DEV-09530 |
24.95 |
1
Cannot be ordered at this time. |
|
MicroSD Card with Adapter - 8GB
COM-11609 |
13.95 |
1
Cannot be ordered at this time. |
|
2.4GHz Antenna - Adhesive (U.FL Connector)
WRL-11320 |
4.95 |
1
Cannot be ordered at this time. |
|
Screw - Phillips Head (1/4", 4-40, 10 pack)
PRT-10453 |
1.6 | 1 | |
Standoffs Plastic - (4-40; 3/4"; 10 pack)
PRT-10462 |
4.5 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Silicone Bumpers - Large (10x16.5mm, 4 pack)
COM-10594 |
1.05 | 1 | |
Battery Holder - 4xAA to Barrel Jack Connector
PRT-09835 |
2.75 | 1 | |
1500 mAh Alkaline Battery - AA
PRT-09100 |
2 |
4
Cannot be ordered at this time. |
|
The SparkFun Guide to Processing
BOK-13313 |
32.5 | 1 | |
USB Micro-B Cable - 6 Foot
CAB-10215 |
5.5 | 1 | |
SparkFun Weather Shield
DEV-12081 |
39.95 |
1
Cannot be ordered at this time. |
|
SparkFun Mini Inventor's Kit for Redboard
DEV-13160 |
474.5
You save: 25 (5%) |
10
Cannot be ordered at this time. |
|
Jumper Wires Premium 12" M/F Pack of 10
PRT-09385 |
9.9 | 2 | |
IntelĀ® Galileo Gen 2
DEV-13096 |
74.95 |
1
Cannot be ordered at this time. |
|
Total: 1136.1 |