MagLev Misc Electronics

by Member #133549

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Potentiometer - 10K
In stock COM-10613
1.5 1   
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
Voltage Regulator - 5V
In stock COM-00107
0.95 1   
Voltage Regulator - Adjustable
In stock COM-00527
1.95 1   
Analog to Digital Converter - MCP3002
In stock COM-08636
2.3 1   
I2C EEPROM - 256k Bit (24LC256)
In stock COM-00525
1.95 1   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
14.95 1   
Dot/Bar Display Driver - LM3914 (Linear)
Retired COM-12694
7.35 3   
Cannot be ordered at this time.
WiFi Module - ESP8266 (Blue)
Retired WRL-13252
6.95 1   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick - 5V/3.3V
Only 9 left! PRT-13032
11.95 1   
SparkFun Block for IntelĀ® Edison - ADC
Retired DEV-13046
19.95 1   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
1.95 1   
SparkFun Coulomb Counter Breakout - LTC4150
Only 11 left! BOB-12052
13.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.5 1   
SparkFun Real Time Clock Module
Only 9 left! BOB-12708
15.95 1   
RJ45 8-Pin Connector
In stock PRT-00643
3 2   
SparkFun RJ45 Breakout
In stock BOB-00716
1.9 2   
Jumper Wire - JST Black Red
In stock PRT-08670
1.9 2   
Total: 134.85