April Order

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hook-Up Wire - Silicone 12AWG (Red, 5m)
Retired PRT-13081
19.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Silicone 12AWG (Black, 5m)
Retired PRT-13084
19.95 1   
Cannot be ordered at this time.
LIDAR Lite
Retired SEN-13167
359.8 4   
Cannot be ordered at this time.
Servo Hub - Lightweight (Hitec Standard)
Retired ROB-12543
15.96 4   
Cannot be ordered at this time.
Servo Hub - Standard (Hitec Standard)
Retired ROB-12443
19.96 4   
Cannot be ordered at this time.
Hub Arm - Double (6")
Retired ROB-12413
25.98 2   
Cannot be ordered at this time.
AttoPilot Voltage and Current Sense Breakout - 90A
Retired SEN-09028
79.8 4   
Cannot be ordered at this time.
AttoPilot Voltage and Current Sense Breakout - 180A
Retired SEN-10644
39.9 2   
Cannot be ordered at this time.
BeagleBone Black Cape - LCD (4.3")
Retired DEV-12085
68.95 1   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
39 2   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
33.9 2   
Total: 723.15