Everything I have bought

by bobdabiulder

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Infrared Emitters and Detectors
In stock SEN-00241
1.95 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
4.95 1   
IR Receiver Diode - TSOP38238
In stock SEN-10266
1.95 1   
LED - Basic Green 5mm
In stock COM-09592
0.35 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit Parts Refill Pack - v3.3
Retired LAB-13110
24.95 1   
Cannot be ordered at this time.
Photo Interrupter - GP1A57HRJ00F
In stock SEN-09299
2.5 1   
LED - Infrared 950nm
In stock COM-09349
0.95 1   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
3.95 1   
Speaker - PCB Mount
In stock COM-11089
1.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.5 1   
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Transistor - NPN, 60V 200mA (2N3904)
Only 3 left! COM-00521
0.5 1   
Total: 66.4