ER ETextiles Starter Materials

by Member #546458

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
80
You save:
4 (5%)
40   
LilyPad Tri-Color LED
Retired DEV-08467
17.5 5   
Cannot be ordered at this time.
Needle Nose Pliers
In stock TOL-08793
35 10   
LED - Assorted (20 pack)
In stock COM-12062
79 20   
LED - Basic Green 5mm (25 pack)
Out of stock COM-09855
15.8 4   
Cannot be ordered at this time.
LED - Basic Red 5mm (25 pack)
In stock COM-09856
15.8 4   
LED - Super Bright White (100 pack)
Retired COM-10035
29.95 1   
Cannot be ordered at this time.
LilyTiny
Out of stock DEV-10899
113
You save:
6 (5%)
20   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
133.8
You save:
14.7 (10%)
30   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
69.5 10   
Cannot be ordered at this time.
E-textile Basics Lab Pack
Out of stock LAB-13165
1283.7 6   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
LilyPad ProtoSnap Development Board
Retired DEV-11262
119.9 2   
Cannot be ordered at this time.
Total: 2044.45