by FlowerAskew
Parts necessary for the LED step controller with instructions available on flitetest.com.
Product | Subtotal | Qty | |
---|---|---|---|
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
1 | 2 | |
N-Channel MOSFET 60V 30A
COM-10213 |
3.75 |
3
Cannot be ordered at this time. |
|
Servo Extension Cable - Female to Female (Shrouded)
ROB-08738 |
0.95
You save: 2 (68%) |
1
Cannot be ordered at this time. |
|
Heatsink TO-220
PRT-00121 |
3.15 | 3 | |
Screw Terminals 5mm Pitch (2-Pin)
PRT-08432 |
3.15 | 3 | |
ProtoBoard - Square 2"
PRT-08811 |
3.5 | 1 | |
Jumper Wire - 0.1", 3-pin, 4"
PRT-10363 |
1.05 | 1 | |
DIP Sockets Solder Tail - 14-Pin 0.3"
PRT-07939 |
0.5 | 1 | |
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
COM-11232 |
4.95 |
1
Cannot be ordered at this time. |
|
Total: 22 |