TFF HHV

by Member #93078

Favorited Favorite 0

Wish list for TFF

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solder Leaded - 100-gram Spool
In stock TOL-09161
13 2   
SparkFun Safety Glasses
Out of stock SWG-11046
59.4 12   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
8.25 3   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Solder : Time II Watch Kit
Retired KIT-11488
179.85 3   
Cannot be ordered at this time.
SparkFun BigTime Watch Kit
Retired KIT-11734
1544
You save:
81 (5%)
50   
Cannot be ordered at this time.
tinyCylon Kit
Retired KIT-09286
896
You save:
99 (10%)
100   
Cannot be ordered at this time.
Larson Scanner Kit - 10mm Diffused LEDs
Retired KIT-11365
1166
You save:
129 (10%)
100   
Cannot be ordered at this time.
Blinky Buildings: Empire State
Retired KIT-13206
1346
You save:
149 (10%)
100   
Cannot be ordered at this time.
SparkFun WeevilEye - Beginner Soldering Kit
In stock KIT-10723
1972
You save:
218 (10%)
200   
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
2606
You save:
289 (10%)
100   
Total: 9799.45