new

by Member #672774

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Toggle Switch
In stock COM-09276
189
You save:
21 (10%)
100   
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
34.5
You save:
3 (8%)
150   
Cannot be ordered at this time.
Voltage Regulator - 5V
In stock COM-00107
95
You save:
10 (10%)
100   
DC Barrel Jack Plug - Male
In stock PRT-11476
95
You save:
10 (10%)
100   
LED - Basic Red 5mm
In stock COM-09590
41
You save:
4 (9%)
100   
USB Female Type A SMD Connector
In stock PRT-09011
135
You save:
15 (10%)
100   
SparkFun USB Type A Female Breakout
In stock BOB-12700
421
You save:
74 (15%)
100   
Total: 1010.5