by antithesis
Product | Subtotal | Qty | |
---|---|---|---|
LED - Basic Red 5mm
COM-09590 |
2.25 | 5 | |
Fio v3 - ATmega32U4
DEV-11520 |
14.78
You save: 22.17 (60%) |
1
Cannot be ordered at this time. |
|
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 | |
USB Micro-B Cable - 6"
CAB-13244 |
2.1 | 1 | |
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
PRT-11026 |
2.45 | 1 | |
Total: 27.08 |