Everything Physical Computing UTS

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 10 left! PRT-11026
12.25 5   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
17.5 5   
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
17.5 5   
Breadboard - Mini Modular (Black)
In stock PRT-12047
22.5 5   
Breadboard - Mini Modular (White)
Out of stock PRT-12043
22.5 5   
Breadboard - Mini Modular (Blue)
In stock PRT-12045
22.5 5   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Arduino Uno - R3
In stock DEV-11021
138 5   
LilyPad ProtoSnap Development Board
Retired DEV-11262
299.75 5   
Cannot be ordered at this time.
SparkFun Sensor Kit
Retired DEV-12797
279.9 2   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
22.5 5   
LED - Assorted (20 pack)
In stock COM-12062
7.9 2   
LED - RGB Diffused Common Cathode (25 pack)
Retired COM-09852
21.95 1   
Cannot be ordered at this time.
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
22.5 5   
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
Only 1 left! LCD-13733
60 1   
Raspberry Pi - 8GB SD Card
Retired DEV-12998
23.9 2   
Cannot be ordered at this time.
SparkFun Essential Sensor Kit
Retired SEN-12862
87.9 2   
Cannot be ordered at this time.
SparkFun RFID Starter Kit
In stock KIT-13198
103.9 2   
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
19.5 1   
Cannot be ordered at this time.
Total: 1310.45