BBNS Workshop

by Member #363742

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
24 15   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
165 10   
Cannot be ordered at this time.
Servo - Generic Metal Gear (Micro Size)
Retired ROB-10333
109.5 10   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
12.25 5   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
45 10   
SparkFun RedBot Buzzer
In stock ROB-12567
56.5
You save:
3 (5%)
10   
NeoPixel Stick - 8 x WS2812 5050 RGB LED
Out of stock COM-12661
59.5 10   
Cannot be ordered at this time.
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
189.5
You save:
10 (5%)
10   
Cannot be ordered at this time.
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
10.95 1   
Total: 672.2