Gimena's Wish List from Cart

by Gimena

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
19.9 2   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
45 6   
Force Sensitive Resistor - Square
In stock SEN-09376
75 6   
Flex Sensor 2.2"
Out of stock SEN-10264
83.65 7   
LilyPad Design Kit
Retired KIT-12073
159.9 2   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
47
You save:
2.5 (5%)
10   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
Retired DEV-09266
39.9 2   
Cannot be ordered at this time.
LilyPad Arduino USB - ATmega32U4 Board
In stock DEV-12049
223.6 8   
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
175.8
You save:
9.2 (5%)
10   
Cannot be ordered at this time.
LilyPad Arduino SimpleSnap
Retired DEV-10941
322.5
You save:
17 (5%)
10   
Cannot be ordered at this time.
LilyPad Buzzer
In stock DEV-08463
47
You save:
2.5 (5%)
10   
LilyPad LED Yellow (5pcs)
Retired DEV-10047
37.5
You save:
2 (5%)
10   
Cannot be ordered at this time.
LilyPad LED Pink (5pcs)
Retired DEV-10962
19.75 5   
Cannot be ordered at this time.
LilyPad LED Purple (5pcs)
Retired DEV-11325
19.75 5   
Cannot be ordered at this time.
LilyPad LED Micro - White (5pcs)
Retired DEV-10753
35.6
You save:
1.9 (5%)
10   
Cannot be ordered at this time.
LilyPad LED Micro - Red (5pcs)
Retired DEV-10754
35.6
You save:
1.9 (5%)
10   
Cannot be ordered at this time.
LilyPad LED Micro - Yellow (5pcs)
Retired DEV-10757
35.6
You save:
1.9 (5%)
10   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Conductive Fabric - 12"x13" MedTex130
Retired DEV-10070
29.95 1   
Cannot be ordered at this time.
E-Textiles Battery - 110mAh (2C Discharge)
Retired PRT-13112
75 10   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
42 20   
Total: 1621.5