by Gella
Here are the electronics needed to build an alternative version of the Color Changing Silk Flower Corsage tutorial (http://sfe.io/t360). We've swapped out the Silk Flower LED for a bare RGB LED. You'll need to supply your own flower to embed the LED into.
Product | Subtotal | Qty | |
---|---|---|---|
Needle Set
TOL-10405 |
2.1 | 1 | |
LED - RGB Diffused Common Cathode
COM-09264 |
2.25 | 1 | |
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-11285 |
4.95 |
1
Cannot be ordered at this time. |
|
Coin Cell Battery - 20mm (CR2032)
PRT-00338 |
2.1 | 1 | |
Conductive Thread Bobbin - 30ft (Stainless Steel)
DEV-10867 |
3.95 | 1 | |
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
COM-11507 |
0.95 |
1
Cannot be ordered at this time. |
|
LilyPad Slide Switch
DEV-09350 |
5.97 | 3 | |
Total: 22.27 |