Light up origami flowers

by Sarah Al-Mutlaq

Favorited Favorite 0

All the electronic parts needed to get you started on making your light up origami flowers. (Will also need paper of some kind for the flowers themselves). Both a battery and a wall power source is included, but you only need one of the two.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Chibitronics Circuit Stickers - Color LED Add-On Kit
Retired DEV-13291
14.95 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Polymer Lithium Ion Battery - 40mAh
Retired PRT-11316
4.5 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
Total: 50.85