NJEA Maker Space

by Member #674770

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread (Thick) - 50'
Retired DEV-10120
32.85 3   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
15 10   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
42 20   
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
4.5 1   
Cannot be ordered at this time.
Needle Set
In stock TOL-10405
10.5 5   
Makey Makey - Standard Kit
Retired WIG-11511
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
LED Rainbow Pack - 5mm PTH
Out of stock COM-12903
19.75 5   
Cannot be ordered at this time.
LED - Super Bright White (25 pack)
Out of stock COM-09850
47.5 5   
Cannot be ordered at this time.
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
99.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
38.85 3   
Cannot be ordered at this time.
littleBits Premium Kit
Retired KIT-12972
149.95 1   
Cannot be ordered at this time.
Herbie Kit - Black
Retired ROB-09549
79.9 2   
Cannot be ordered at this time.
Total: 580.7