Bryan Burress consumable list Final

by Member #67177

Favorited Favorite 0

7 thousand

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hub Mount - Quad (Mount E)
Retired ROB-12433
5.99 1   
Cannot be ordered at this time.
Hub Spacer - 1"
Retired ROB-12421
1.99 1   
Cannot be ordered at this time.
Tube Clamp Hub - 5/8" Bore
Retired ROB-12499
5.99 1   
Cannot be ordered at this time.
Set Screw Hub - 1/8" Bore
Retired ROB-12108
4.99 1   
Cannot be ordered at this time.
Dual Screw Plate (pair)
Retired ROB-12462
1.49 1   
Cannot be ordered at this time.
Sprocket - Hub Mount (0.25", 16T; 0.5" Bore)
Retired ROB-12207
4.95 1   
Cannot be ordered at this time.
Hub Mount - Quad (Mount A)
Retired ROB-12353
4.99 1   
Cannot be ordered at this time.
Aluminum Beam - 3.08" (pair)
Retired ROB-12424
2.99 1   
Cannot be ordered at this time.
Channel Mount Gearbox Kit - 360° Rotation (3:1 Ratio)
Retired ROB-12600
69.99 1   
Cannot be ordered at this time.
Clamping Hub - 4mm Bore
Retired ROB-12455
7.99 1   
Cannot be ordered at this time.
Stepper Motor Mount - NEMA 14 (Actobotics)
Retired ROB-12988
6.95 1   
Cannot be ordered at this time.
Servo Gear - Hitec (32T; Metal)
Retired ROB-12231
14.99 1   
Cannot be ordered at this time.
Servo Gear - Hitec (16T; Metal)
Retired ROB-12389
14.99 1   
Cannot be ordered at this time.
Screw - Phillip Head (M3 x 12mm, 3 pack)
In stock PRT-13227
0.2
You save:
0.75 (79%)
1   
Screw - Phillips Head (3/8", 2-56)
In stock PRT-08993
0.05
You save:
0.1 (67%)
1   
Pulley - Hub Mount (3.0"; 1.0" Bore)
Retired ROB-12209
9.99 1   
Cannot be ordered at this time.
Channel Mount Gearbox Kit - Continuous Rotation (5:1 Ratio)
Retired ROB-12607
49.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (76T; 0.5" Bore)
Retired ROB-12430
12.99 1   
Cannot be ordered at this time.
Gear - Pinion Gear (20T; 0.25" Bore)
Retired ROB-12529
12.99 1   
Cannot be ordered at this time.
Hub - Quad D Mount (90 Degree)
Retired ROB-12349
5.99 1   
Cannot be ordered at this time.
Servo Shaft Attachment - Futaba Standard
Retired ROB-12312
7.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (76T; 1.0" Bore)
Retired ROB-12256
12.99 1   
Cannot be ordered at this time.
Aluminum Beam - 2.31" (pair)
Retired ROB-12374
2.59 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 3/8"; 25 pack)
Retired ROB-12423
2.5 1   
Cannot be ordered at this time.
Servo Hub - Standard (Hitec Standard)
Retired ROB-12443
4.99 1   
Cannot be ordered at this time.
Servo Gear - Hitec (12T; Metal)
Retired ROB-12258
14.99 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 3.00"L)
Retired ROB-12473
1.99 1   
Cannot be ordered at this time.
Servo Hub - Standard (Futaba Standard)
Retired ROB-12274
4.99 1   
Cannot be ordered at this time.
Gear - Pinion Gear (24T; 0.25" Bore)
Retired ROB-12225
12.99 1   
Cannot be ordered at this time.
Motor Mount - D Style
Retired ROB-12358
4.99 1   
Cannot be ordered at this time.
Shaft Spacer - 1/4"
Retired ROB-12350
1.69 1   
Cannot be ordered at this time.
Channel Standoff - Aluminum (Threaded, 4 Pack)
Retired ROB-13228
3.39 1   
Cannot be ordered at this time.
Gear - Pinion Gear (32T; 6mm Bore)
Retired ROB-12140
12.99 1   
Cannot be ordered at this time.
Clamping Hub - 6mm Bore
Retired ROB-12264
7.99 1   
Cannot be ordered at this time.
ServoBlock Kit - Hitec 1/4-Scale (Hub Shaft)
Retired ROB-12355
28.99 1   
Cannot be ordered at this time.
Screw - Phillips Head (3/4", 4-40, 10 pack)
Retired PRT-10451
0.45
You save:
1.05 (70%)
1   
Cannot be ordered at this time.
Servo Mount - Servo Plate C
Retired ROB-12237
5.99 1   
Cannot be ordered at this time.
Aluminum Beam - 1.54" (pair)
Retired ROB-12327
2.39 1   
Cannot be ordered at this time.
Set Screw Hub - 4mm Bore
Retired ROB-12157
4.99 1   
Cannot be ordered at this time.
Beam Crossover Adapter
Retired ROB-12486
2.99 1   
Cannot be ordered at this time.
Channel Slider A (pair)
Retired ROB-12559
5.99 1   
Cannot be ordered at this time.
Hub Mount - 90 Degrees
Retired ROB-12102
4.99 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
Retired ROB-12415
2.95 1   
Cannot be ordered at this time.
Aluminum Beam - 6.16" (pair)
Retired ROB-12198
5.49 1   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 5/16"
Retired ROB-12496
4.99 1   
Cannot be ordered at this time.
Servo Arm - Single (Hitec Standard Spline)
Retired ROB-12388
4.95 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 2.00"L)
Retired ROB-12290
1.49 1   
Cannot be ordered at this time.
Side Mount Bracket C
Retired ROB-12533
3.99 1   
Cannot be ordered at this time.
Servo Mount - Servo Plate A
Retired ROB-12330
4.99 1   
Cannot be ordered at this time.
Set Screw Hub - 3/16" Bore
Retired ROB-12411
4.99 1   
Cannot be ordered at this time.
Hub Adapter - 1.50" to 0.77"
Retired ROB-12199
4.95 1   
Cannot be ordered at this time.
Aluminum Channel - 3.75"
Retired ROB-12169
4.49 1   
Cannot be ordered at this time.
Standoff - Aluminum Threaded (6-32; 1-1/8", 4 Pack)
Retired ROB-13129
2.95 1   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 3/8"
Retired ROB-12477
4.99 1   
Cannot be ordered at this time.
Servo Arm - Double (Hitec Standard Spline)
Retired ROB-12546
5.95 1   
Cannot be ordered at this time.
Standoff - Aluminum Threaded (6-32; 7/8", 4 Pack)
Retired ROB-13135
1.99 1   
Cannot be ordered at this time.
Clamping Hub - 1" Bore (Threaded)
Retired ROB-12414
5.99 1   
Cannot be ordered at this time.
Set Screw Hub - 3/8" Bore
Retired ROB-12306
4.99 1   
Cannot be ordered at this time.
ServoBlock Kit - Hitec Standard (Plain Shaft)
Retired ROB-12203
24.99 1   
Cannot be ordered at this time.
Aluminum Beam - 4.62" (pair)
Retired ROB-12171
3.99 1   
Cannot be ordered at this time.
Set Screw Hub - 3mm Bore
Retired ROB-12512
4.99 1   
Cannot be ordered at this time.
SIM Card Adapter - 3-in-1
Retired WRL-13152
9.95 1   
Cannot be ordered at this time.
Actobotics Kit - Channel Slider Kit
Retired ROB-13140
119.95 1   
Cannot be ordered at this time.
SparkFun Pi Wedge
Retired KIT-12652
20.85 3   
Cannot be ordered at this time.
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
2.1 1   
Jumper Wires - Connected 6" (M/M, 20 pack)
In stock PRT-12795
2.1 1   
Break Away Headers - Right Angle 2x40
In stock COM-12792
1.95 1   
Header - 2x23-pin Male (PTH, 0.1")
In stock PRT-12791
1.05 1   
Voltage Regulator - 5V SMD (strip of 10)
Retired PRT-11252
8.95 1   
Cannot be ordered at this time.
Voltage Regulator - 3.3V SMD (strip of 10)
Retired PRT-11253
7.95 1   
Cannot be ordered at this time.
SparkFun 5-Way Tactile Switch Breakout
Retired BOB-11187
5.95 1   
Cannot be ordered at this time.
AVR 14 Pin 20MHz 8K 12A/D - ATtiny84
Retired COM-11232
9.9 2   
Cannot be ordered at this time.
FlexiForce Pressure Sensor - 25lbs (1" area)
33 available SEN-11207
26.95 1   
Stomp Switch - DPDT
Retired COM-11151
1.95 1   
Cannot be ordered at this time.
LED Holder - 10mm (Chrome Finish)
Retired COM-11148
2.2 4   
Cannot be ordered at this time.
Speaker Terminal - 4 Spring
Retired COM-11145
0.75 1   
Cannot be ordered at this time.
Super Bright LED - White 10mm
In stock COM-11118
4.71
You save:
0.84 (15%)
3   
SparkFun VoiceBox Shield
Retired DEV-10661
39.95 1   
Cannot be ordered at this time.
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
5.95 1   
Cannot be ordered at this time.
Rotary Encoder - 1024 P/R (Quadrature)
Only 2 left! COM-11102
48.5 1   
DIYDrones ArduIMU+ V3
Retired DEV-11055
79.95 1   
Cannot be ordered at this time.
SparkFun Safety Glasses
Out of stock SWG-11046
4.95 1   
Relay Control PCB
Retired COM-11041
3.95 1   
Cannot be ordered at this time.
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
7.95 1   
Cannot be ordered at this time.
Motor Driver 2.5A MC33926
Retired ROB-11080
23.95 1   
Cannot be ordered at this time.
MP3 Trigger
Retired WIG-11029
49.95 1   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Solenoid - 5V (Small)
In stock ROB-11015
11 2   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
9.8 4   
Slide Pot - Motorized (10k Linear Taper)
Retired COM-10976
24.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
97.5 3   
Surface Transducer - Small
Retired COM-10917
19.9 2   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 3.3V/1.8V
Retired PRT-10934
14.95 1   
Cannot be ordered at this time.
Polymorph - 1000g
Retired TOL-10951
66.4
You save:
3.5 (5%)
2   
Cannot be ordered at this time.
Stepper Motor - 29 oz.in (200 steps/rev, Threaded Shaft)
18 available ROB-10848
37.5 1   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
SparkFun Bar Graph Breakout Kit
Retired DEV-10936
19.95 1   
Cannot be ordered at this time.
Hydrogen Gas Sensor - MQ-8
31 available SEN-10916
5.5 1   
Smart SMD Tester
In stock TOL-10829
29.95 1   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
3.5 1   
LED - SMD RGB
Retired COM-10866
1.1 2   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
17.85 17   
Passive PoE Cable Set
In stock CAB-10759
17.85 3   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
26 4   
RF Link Transmitter - 434MHz
21 available WRL-10534
22 4   
SparkFun RFID Evaluation Shield - 13.56MHz
Retired DEV-10406
16.74
You save:
25.11 (60%)
3   
Cannot be ordered at this time.
Voltage Detector - NCP303
Retired COM-10828
2 4   
Cannot be ordered at this time.
Voltage Regulator - BD10KA5W (500mA)
Retired COM-10827
15.2
You save:
3.8 (20%)
20   
Cannot be ordered at this time.
SparkFun Max Power IR LED Kit
Retired KIT-10732
8.85 3   
Cannot be ordered at this time.
Magnetometer Digital Triple Axis - HMC5883L
Retired COM-10494
6.95 1   
Cannot be ordered at this time.
Right Angle Tactile Button
In stock COM-10791
2.75 5   
SparkFun LiPo Fuel Gauge
Retired TOL-10617
25 2   
Cannot be ordered at this time.
Diffused LED - Blue 10mm
In stock COM-10635
3 5   
Thin Speaker
Retired COM-10722
4.75 5   
Cannot be ordered at this time.
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
Retired TOL-10719
15.9 2   
Cannot be ordered at this time.
Soldering Tip - Hakko - Conical (T18-B)
Retired TOL-10721
15.9 2   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
54.15
You save:
100.6 (65%)
5   
Solderless Headers - 10-pin Straight
Retired PRT-10527
12 8   
Cannot be ordered at this time.
Solenoid - 36v
In stock ROB-10391
20.5 1   
Digital Potentiometer - 10K
In stock COM-10613
8 5   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
32.5 5   
SparkFun RFID USB Reader
In stock SEN-09963
27.95 1   
Rotary Encoder LED Ring Breakout Board - Blue
Retired COM-10407
15.95 1   
Cannot be ordered at this time.
LED Tactile Button- White
In stock COM-10439
9 4   
Rover 5 Robot Platform
Retired ROB-10336
67.95 1   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Pan/Tilt Bracket Kit (Multi Attachment)
Out of stock ROB-10335
6.5 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
EL Wire - Blue 3m
Retired COM-10195
9.95 1   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
9.95 1   
Cannot be ordered at this time.
4-Way Tilt Sensor - RPI-1031
Retired SEN-10313
5.9 2   
Cannot be ordered at this time.
Liquid Level Sensor - 8"
Retired SEN-10221
42.95 1   
Cannot be ordered at this time.
Piezo Igniter
Retired COM-10234
11.95 1   
Cannot be ordered at this time.
Satellite Module 001
Retired COM-10237
16.95 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
6.4 4   
DC Barrel Jack Adapter - Male
In stock PRT-10287
10.5 3   
Conductive Thread (Extra Thick) - 50'
Retired DEV-10119
23.95 1   
Cannot be ordered at this time.
IR Receiver Diode - TSOP38238
Out of stock SEN-10266
4.2 2   
RFID Tag - Laundry MIFARE Classic® 1K (13.56 MHz)
Retired SEN-10131
38.3
You save:
6.7 (15%)
10   
Cannot be ordered at this time.
RFID Tag - Transparent MIFARE Classic® 1K (13.56 MHz)
In stock SEN-10128
17.5 5   
RFID Tag - ABS Token MIFARE Classic® 1K (13.56 MHz)
Only 14 left! SEN-10127
10.5 3   
RFID Module - SM130 MIFARE® (13.56 MHz)
Retired SEN-10126
29.95 1   
Cannot be ordered at this time.
SparkFun Frequency Counter Kit
Retired KIT-10140
29.95 1   
Cannot be ordered at this time.
SparkFun Window Comparator
Retired WIG-10101
9.95 1   
Cannot be ordered at this time.
Black Metal Knob - 14x24mm
In stock COM-10002
16 10   
Silver Metal Knob - 14x24mm
In stock COM-10001
16 10   
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
23.9 2   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
165.6 6   
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
17.9 2   
SparkFun XBee Explorer Regulated
In stock WRL-11373
124.85
You save:
6.6 (5%)
11   
U.FL SMD Connector
Retired WRL-09144
7.5 5   
Cannot be ordered at this time.
SparkFun GPS Breakout
Retired BOB-11818
8.94
You save:
26.76 (75%)
6   
Cannot be ordered at this time.
RFID Reader ID-3LA (125 kHz)
Only 2 left! SEN-11862
139.75 5   
USB-to-Serial Bridge - µUSB-PA5
Retired DEV-11814
24.95 1   
Cannot be ordered at this time.
Serial Miniature OLED Module - 1.5" (μOLED-128-G2-GFX)
Retired LCD-11676
53.95 1   
Cannot be ordered at this time.
Serial Miniature OLED Module - 0.96" (uOLED-96-G2 GFX)
Retired LCD-11315
80
You save:
19.9 (20%)
2   
Cannot be ordered at this time.
Serial Miniature LCD Module - 1.44" (uLCD-144-G2 GFX)
In stock LCD-11377
79.9 2   
Capacitive Touch Sensor Controller - MPR121QR2
Retired COM-09604
49.5 10   
Cannot be ordered at this time.
Motor Mount - Clamping
Retired ROB-12407
13.98 2   
Cannot be ordered at this time.
Linkages - Heavy Duty (6-32 x 1/2"; 12 pack)
Retired ROB-12277
9.99 1   
Cannot be ordered at this time.
Wheel Adapter - Hex (12mm, Pair)
Retired ROB-12405
9.99 1   
Cannot be ordered at this time.
Bearing Mount - Quad Block (5/8" Bore)
Retired ROB-12468
7.99 1   
Cannot be ordered at this time.
Hub Spacer - 3/4"
Retired ROB-12298
1.79 1   
Cannot be ordered at this time.
Hub Adapter - 0.77" to 0.77"
Retired ROB-12372
4.99 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 1/8"D x 3"L)
Retired ROB-12339
0.59 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 5/16"D x 12"L)
Retired ROB-12216
4.69 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 1/8"D x 2"L)
Retired ROB-12320
0.49 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 3/8"D x 9"L)
Retired ROB-12299
4.89 1   
Cannot be ordered at this time.
Wheel Adapter - Hex (17mm, Pair)
Retired ROB-12445
9.99 1   
Cannot be ordered at this time.
Smooth Belt - 1/8"D (4.5" ID)
Retired ROB-12438
0.89 1   
Cannot be ordered at this time.
Smooth Belt - 1/8"D (3.5" ID)
Retired ROB-12130
0.69 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 3/16"D x 8"L)
Retired ROB-12354
1.89 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 1/8"D x 1"L)
Retired ROB-12322
0.39 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 1/2"D x 3"L)
Retired ROB-12463
2.69 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 5/16"D x 1"L)
Retired ROB-12309
0.69 1   
Cannot be ordered at this time.
Hub Spacer - 3/8"
Retired ROB-12401
1.39 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 3/16"D x 2"L)
Retired ROB-12439
0.69 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 1/2"D x 1"L)
Retired ROB-12263
1.29 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 1/2"D x 2"L)
Retired ROB-12212
1.99 1   
Cannot be ordered at this time.
Hub Adapter - 1.50" to 1.50"
Retired ROB-12129
3.99 1   
Cannot be ordered at this time.
PVC Clamp Hub B - 1.315"
Retired ROB-12592
9.99 1   
Cannot be ordered at this time.
Bearing Mount - Pillow Block (5/8" Bore)
Retired ROB-12541
6.37
You save:
1.12 (15%)
1   
Cannot be ordered at this time.
Hub Spacer - 1/8"
Retired ROB-12284
0.99 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 1.375"L)
Retired ROB-12340
1.19 1   
Cannot be ordered at this time.
Clamping Hub - 1" Bore (Flat)
Retired ROB-12099
14.99 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 2.25"L)
Retired ROB-12344
1.59 1   
Cannot be ordered at this time.
Hub Mount - 45 Degrees
Retired ROB-12188
4.99 1   
Cannot be ordered at this time.
Clamping Hub - 3/16" Bore
Retired ROB-12513
7.99 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 9/16"; 25 pack)
Retired ROB-12229
2.95 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1-1/4"; 25 pack)
Retired ROB-12393
4.95 1   
Cannot be ordered at this time.
Precision Disc Wheel - 2" (Black, 2 Pack)
Retired ROB-12537
3.99 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 1/2"D x 9"L)
Retired ROB-12527
6.89 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 1/4"D x 6"L)
Retired ROB-12427
2.09 1   
Cannot be ordered at this time.
Motor Mount - Swivel Clamp (22mm)
Retired ROB-12192
5.99 1   
Cannot be ordered at this time.
Servo Gear - Hitec (24T; Metal)
Retired ROB-12341
14.99 1   
Cannot be ordered at this time.
Motor Mount - C Style
Retired ROB-12168
4.99 1   
Cannot be ordered at this time.
Tube Clamp Hub - 5/8" Bore (90 Degree)
Retired ROB-12220
7.99 1   
Cannot be ordered at this time.
Motor Mount - Swivel Clamp (32mm)
Retired ROB-12180
5.99 1   
Cannot be ordered at this time.
Clamping Hub - 1/8" Bore
Retired ROB-12304
7.99 1   
Cannot be ordered at this time.
Sprocket - Hub Mount (0.25", 48T; 1.0" Bore)
Retired ROB-12300
8.95 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 1/4"D x 3"L)
Retired ROB-12478
1.19 1   
Cannot be ordered at this time.
Hub Adapter - 0.625" to 0.77"
Retired ROB-12167
4.24
You save:
0.75 (15%)
1   
Cannot be ordered at this time.
Hub Spacer - 1/4"
Retired ROB-12159
1.19 1   
Cannot be ordered at this time.
Hub Spacer - 1/8" (Solid)
Retired ROB-12345
1.49 1   
Cannot be ordered at this time.
Crossover Plate A
Retired ROB-12194
5.99 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 1/2"D x 5"L)
Retired ROB-12542
4.09 1   
Cannot be ordered at this time.
Motor Mount - Swivel Mount
Retired ROB-12271
3.99 1   
Cannot be ordered at this time.
Center Hole Adapters - 4 pack
23 available ROB-12365
1.99 1   
Sprocket - Hub Mount (0.25", 24T; 0.5" Bore)
Retired ROB-12307
5.95 1   
Cannot be ordered at this time.
Channel Bracket B
Retired ROB-12186
4.99 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 3/8"D x 12"L)
Retired ROB-12141
5.89 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 6.00"L)
Retired ROB-12391
2.89 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 7.00"L)
Retired ROB-12137
3.19 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 1/4"D x 8"L)
Retired ROB-12515
2.69 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 1.50"L)
Retired ROB-12296
1.29 1   
Cannot be ordered at this time.
Hub Arm - Double (6")
Retired ROB-12413
12.99 1   
Cannot be ordered at this time.
Tube - Stainless (1"OD x 6.0"L x 0.88"ID)
Retired ROB-12337
6.19 1   
Cannot be ordered at this time.
Gear - Hub Mount (84T; 1.0" Bore)
Retired ROB-12206
12.99 1   
Cannot be ordered at this time.
Servo Gear - Futaba (16T; Metal)
Retired ROB-12440
14.99 1   
Cannot be ordered at this time.
Square Screw Plate - Small (0.77")
Retired ROB-12128
1.69 1   
Cannot be ordered at this time.
Hub Mount B - 90 Degree
Retired ROB-12450
4.49 1   
Cannot be ordered at this time.
Hub Spacer - 1/2"
Retired ROB-12149
1.59 1   
Cannot be ordered at this time.
Channel Mount Gearbox Kit - Standard Rotation (2:1 Ratio)
Retired ROB-12594
59.99 1   
Cannot be ordered at this time.
Hub Mount C - 90 Degree
Retired ROB-12390
4.49 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 2.50"L)
Retired ROB-12366
1.79 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 1/4"D x 12"L)
Retired ROB-12384
3.59 1   
Cannot be ordered at this time.
Dual Channel - 45 Degree Angle
Retired ROB-12504
1.99 1   
Cannot be ordered at this time.
Shaft Coupler - 5/16" to 5/16"
Retired ROB-12275
4.99 1   
Cannot be ordered at this time.
Bearing Mount - Quad Block (3/8" Bore)
Retired ROB-12146
6.99 1   
Cannot be ordered at this time.
Round Screw Plate - 1/4"-20
Retired ROB-12431
3.99 1   
Cannot be ordered at this time.
Screw - Flat Head (3/8", 2-56)
Retired PRT-08992
0.15 1   
Cannot be ordered at this time.
Sprocket - Hub Mount (0.25", 32T; 0.5" Bore)
Retired ROB-12240
6.95 1   
Cannot be ordered at this time.
Bearing Mount - Pillow Block (3/8" Bore)
Retired ROB-12100
6.49 1   
Cannot be ordered at this time.
Round Screw Plate - Small
Retired ROB-12456
2.29 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 4.00"L)
Retired ROB-12118
2.19 1   
Cannot be ordered at this time.
Shaft - D-Shaft (Stainless; 1/4"D x 10"L)
Retired ROB-12406
4.19 1   
Cannot be ordered at this time.
Motor Mount - B Style
Retired ROB-12400
4.99 1   
Cannot be ordered at this time.
Servo Mount - Servo Plate B
Retired ROB-12444
6.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (84T; 0.5" Bore)
Retired ROB-12228
12.99 1   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 4mm"
Retired ROB-12493
4.99 1   
Cannot be ordered at this time.
Servo Hub - Tall (Hitec Standard)
Retired ROB-12227
9.99 1   
Cannot be ordered at this time.
Clamping Hub - 90 Degree (5/8" Bore)
Retired ROB-12249
8.99 1   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 3mm"
Retired ROB-12412
4.99 1   
Cannot be ordered at this time.
Gear - Pinion Gear (24T; 6mm Bore)
Retired ROB-12418
12.99 1   
Cannot be ordered at this time.
Clamping Hub - 1" Bore (Un-Threaded)
Retired ROB-12114
5.99 1   
Cannot be ordered at this time.
Hub Arm - Single (3")
Retired ROB-12519
10.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (80T; 0.5" Bore)
Retired ROB-12261
12.99 1   
Cannot be ordered at this time.
Angle Bracket A
Retired ROB-12593
4.99 1   
Cannot be ordered at this time.
Beam Attachment Blocks - 4 pack
Retired ROB-12492
4.99 1   
Cannot be ordered at this time.
Clamping Hub - 5mm Bore
Retired ROB-12361
7.99 1   
Cannot be ordered at this time.
Servo Hub - Tall (Futaba Standard)
Retired ROB-12480
9.99 1   
Cannot be ordered at this time.
Aluminum Channel - 15"
Retired ROB-12500
11.99 1   
Cannot be ordered at this time.
Pulley - Hub Mount (2.0"; 0.5" Bore)
Retired ROB-12109
7.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (48T; 0.5" Bore)
Retired ROB-12232
12.99 1   
Cannot be ordered at this time.
Aluminum Channel - 3.0"
Retired ROB-12498
3.99 1   
Cannot be ordered at this time.
Standoff - Aluminum Threaded (6-32; 3/8", 4 Pack)
Retired ROB-13133
1.29 1   
Cannot be ordered at this time.
Hub Mount Bracket A - 90 Degree
Retired ROB-12103
5.99 1   
Cannot be ordered at this time.
Standoff - Aluminum Threaded (6-32; 1-1/2", 4 Pack)
Retired ROB-13128
3.95 1   
Cannot be ordered at this time.
Timing Pulley - Shaft Mount (16T; 6mm Bore)
Retired ROB-12417
8.95 1   
Cannot be ordered at this time.
Single Channel - 90 Degree Angle
Retired ROB-12175
1.59 1   
Cannot be ordered at this time.
Shaft Collar - Clamp (1/4", 2 Pack)
Retired ROB-13161
5.95 1   
Cannot be ordered at this time.
Standoff - Aluminum Threaded (6-32; 1/2", 4 Pack)
Retired ROB-13139
1.39 1   
Cannot be ordered at this time.
Channel Mount Gearbox Kit - 360° Rotation (2:1 Ratio)
Retired ROB-12599
69.99 1   
Cannot be ordered at this time.
Aluminum Channel - 18"
Retired ROB-12616
11.99 1   
Cannot be ordered at this time.
Aluminum Beam - 7.70" (pair)
Retired ROB-12558
5.99 1   
Cannot be ordered at this time.
Tube Clamp Hub - 1/2" Bore
Retired ROB-12177
5.99 1   
Cannot be ordered at this time.
Aluminum Channel - 6.0"
Retired ROB-12164
5.99 1   
Cannot be ordered at this time.
Hub Mount - Quad (Mount C)
Retired ROB-12222
5.99 1   
Cannot be ordered at this time.
Set Screw Hub - 1/4" Bore
Retired ROB-12488
4.99 1   
Cannot be ordered at this time.
ServoBlock Kit - Hitec Standard (Hub Shaft)
Retired ROB-12347
26.99 1   
Cannot be ordered at this time.
Standard Gripper Kit A - Channel Mount
Retired ROB-13174
9.95 1   
Cannot be ordered at this time.
Muscle Sensor v3
Retired SEN-13027
53.9 2   
Cannot be ordered at this time.
Circular LED Bargraphs - Blue
Retired COM-11492
11.95 1   
Cannot be ordered at this time.
XMEGA Xprotolab
Retired DEV-11643
109.9 2   
Cannot be ordered at this time.
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
1.9 2   
Cannot be ordered at this time.
Servo Gear - Futaba (20T; Metal)
Retired ROB-12184
14.99 1   
Cannot be ordered at this time.
Precision Disc Wheel - 6" (Black)
Retired ROB-12385
5.49 1   
Cannot be ordered at this time.
Motor Mount - Swivel Clamp (37mm)
Retired ROB-12524
5.99 1   
Cannot be ordered at this time.
Shaft Coupler - 3/16" to 3/16"
Retired ROB-12436
4.99 1   
Cannot be ordered at this time.
Bearing Mount - Pillow Block Round (1" Bore)
Retired ROB-12267
8.49 1   
Cannot be ordered at this time.
Clamping Hub - 3/8" Bore
Retired ROB-12352
7.99 1   
Cannot be ordered at this time.
Single Channel - 45 Degree Angle
Retired ROB-12138
1.59 1   
Cannot be ordered at this time.
Shaft Coupler - 1/4" to 3/16"
Retired ROB-12127
4.99 1   
Cannot be ordered at this time.
Tube Clamp Hub - 1" Bore (90 Degree)
Retired ROB-12174
8.99 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1"; 25 pack)
Retired ROB-12528
4.5 1   
Cannot be ordered at this time.
SparkFun IR Thermometer Evaluation Board - MLX90614
In stock SEN-10740
32.95 1   
Conductive Stainless Fiber - 1oz
Retired DEV-10868
5.95 1   
Cannot be ordered at this time.
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
Trackball - PS/2
Retired COM-10758
29.9 2   
Cannot be ordered at this time.
SparkFun Solid State Relay Kit
Retired KIT-10684
19.95 1   
Cannot be ordered at this time.
EL Tape - Green (1m)
Retired COM-10797
8.95 1   
Cannot be ordered at this time.
EL Panel - Blue (10x10cm)
Retired COM-10798
14.95 1   
Cannot be ordered at this time.
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
Diode Rectifier - 1A, 50V (1N4001)
In stock COM-08589
1.5 6   
Diode Small Signal - 1N4148
In stock COM-08588
1.5 6   
LED - Infrared 850nm (25 pack)
Retired COM-09854
9.25 1   
Cannot be ordered at this time.
Op-Amp (Through-Hole) - LM358
Retired COM-09456
2.85 3   
Cannot be ordered at this time.
Programmable Oscillator - 16kHz to 133MHz
Retired COM-09089
5.9 2   
Cannot be ordered at this time.
Reed Switch - Insulated
In stock COM-10601
4.2 2   
Step Up/Down Inverting Switching Regulator
Retired COM-00317
3.9 2   
Cannot be ordered at this time.
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
SparkFun RJ45 Breakout
In stock BOB-00716
2.1 2   
SparkFun SIM Card Socket Breakout
In stock BOB-00573
18.95 1   
SparkFun OpAmp Breakout - LMV358
In stock BOB-09816
5.95 1   
SparkFun Opto-isolator Breakout
In stock BOB-09118
5.5 1   
JST SH Jumper 6 Wire - 1 Foot (EM-401 and EM-406)
In stock GPS-09123
2.96
You save:
2.94 (50%)
2   
JST SH Jumper 6 Wire - 1.75"
Retired GPS-00574
9.9 2   
Cannot be ordered at this time.
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
9V to Barrel Jack Adapter
In stock PRT-09518
7 2   
Quad-band Cellular Duck Antenna SMA
In stock CEL-00675
17.9 2   
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
Electret Microphone
In stock COM-08635
3.15 3   
FTDI Cable 5V
In stock DEV-09718
19.5 1   
Ceramic Resonator 10MHz
Retired COM-00541
0.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
P-Channel MOSFET 55V 31A
In stock COM-10349
3.75 3   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Analog to Digital Converter - MCP3002
In stock COM-08636
5 2   
SparkFun RFID Reader Breakout
In stock SEN-13030
2.1 1   
Analog Panel Meter - 0 to 20mA
Retired TOL-10286
14.85 3   
Cannot be ordered at this time.
LED - Basic Green 3mm
In stock COM-09650
12.9
You save:
0.6 (4%)
30   
BlinkM - I2C Controlled RGB LED
In stock COM-08579
27.9 2   
EL Panel - Blue-Green (10x10cm)
Retired COM-10800
14.95 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
44.85 3   
Cannot be ordered at this time.
FreeM - Infrared Controller
Retired COM-10246
43.9 2   
Cannot be ordered at this time.
XBee Pro 60mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08742
75.9 2   
Cannot be ordered at this time.
LED - Infrared 950nm (25 pack)
Retired COM-10557
18.5 2   
Cannot be ordered at this time.
Solid State Relay - 8A
Retired COM-10636
24.75 5   
Cannot be ordered at this time.
LinkM - USB to I2C
Retired COM-09903
29.95 1   
Cannot be ordered at this time.
Rocker Switch - Round w/ Blue LED
In stock COM-11155
8 5   
Arduino Pro 328 - 5V/16MHz
21 available DEV-10915
55.5 3   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
87.6 8   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
65.7 6   
Conductive Fabric - 12"x13" MedTex130
Retired DEV-10070
89.85 3   
Cannot be ordered at this time.
Graphic LCD 128x64 STN LED Backlight
In stock LCD-00710
25.95 1   
5V DC to DC Step Up - VPack PCB
Retired PRT-08290
9.95 1   
Cannot be ordered at this time.
Arduino Offset Header - 8 Pin
Retired PRT-09374
6.25 5   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
17.5 10   
Audio Jack 3.5mm
In stock PRT-08032
8 5   
Female Headers
In stock PRT-00115
8.75 5   
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
4.25 1   
Break Away Headers - Long
In stock PRT-10158
3.25 1   
Break Away Headers - Right Angle 3x40
In stock COM-10095
2.23
You save:
2.72 (55%)
1   
Break Away Male Headers - Right Angle
In stock PRT-00553
6.75 3   
Coin Cell Battery Holder - 12mm (PTH)
Out of stock PRT-07948
3.2 2   
Coin Cell Battery Holder - 20mm (PTH)
In stock PRT-00783
1.6 1   
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Crib for Arduino - Ethernet Faceplate
Retired PRT-10037
9.9 2   
Cannot be ordered at this time.
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Hook-up Stranded Wire - Red (22 AWG)
In stock PRT-08865
3.5 1   
Jumper Wires Premium 12" F/F Pack of 100
In stock PRT-09390
37.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
13 2   
Magnet Wire Kit
In stock PRT-11363
33.9 2   
Polarized Connectors - Header (3-Pin)
In stock PRT-08232
0.13
You save:
0.37 (74%)
1   
Polarized Connectors - Header (2-Pin)
In stock PRT-08233
0.13
You save:
0.37 (74%)
1   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
ProtoBoard - Round 2"
Retired PRT-08810
2.95 1   
Cannot be ordered at this time.
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
3.8 4   
Screw Terminals 3.5mm Pitch (2-Pin)
In stock PRT-08084
3.15 3   
Spring Terminals - PCB Mount (4-Pin)
24 available PRT-08075
1.6 1   
Spring Terminals - PCB Mount (3-pin, right-angle)
Retired PRT-10655
1.5 1   
Cannot be ordered at this time.
Spring Terminals - PCB Mount (6-Pin)
Retired PRT-08077
1.5 1   
Cannot be ordered at this time.
Ambient Light Sensor - TEMT6000x01
Only 2 left! COM-08348
1.6 1   
PIR Motion Sensor
Retired SEN-08630
19.9 2   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 100mm
Retired SEN-08607
13.9 2   
Cannot be ordered at this time.
SparkFun Ambient Light Sensor Breakout - TEMT6000
28 available BOB-08688
9.9 2   
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
6.5 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
USB Relay Controller with 6-Channel I/O
Retired DEV-09669
89.95 1   
Cannot be ordered at this time.
SparkFun Barometric Pressure Sensor Breakout - MPL115A1
Retired SEN-09721
14.95 1   
Cannot be ordered at this time.
Load Sensor - 50kg (Generic)
In stock SEN-10245
9 2   
WiFly RN-171 802.11b/g Serial Module - Roving Networks
Retired WRL-11049
29.95 1   
Cannot be ordered at this time.
BlinkM MaxM - I2C Controlled RGB LED
Retired COM-09000
24.95 1   
Cannot be ordered at this time.
MinM - Miniature BlinkM
Retired DEV-09904
25.9 2   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
17.5 5   
SparkFun AVR Stick
Retired DEV-09147
19.9 2   
Cannot be ordered at this time.
ATMega328 - TQFP
Retired COM-09261
4.25 1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
7.9 2   
Cannot be ordered at this time.
Pocket AVR Programmer
In stock PGM-09825
55.5 3   
AVR 20 Pin 20MHz 2K - ATtiny2313
Retired COM-00212
7 2   
Cannot be ordered at this time.
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Modular Plastic Storage Box - Small (10 pack)
In stock TOL-11527
4.5 1   
SparkFun Authentication Chip Breakout - ATSHA204
Retired BOB-11551
2.95 1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Blue
22 available COM-11442
14.95 1   
LED - 10mm Cycling RGB (slow)
Out of stock COM-11452
1.05 1   
Header - 6-pin Female (SMD, 0.1")
In stock PRT-11544
3.15 3   
SparkFun Humidity and Temperature Sensor Breakout - HIH6130
Retired SEN-11295
31.5 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
10.5 6   
USB Weatherproof Connector - Panel Mount (USB-B)
Retired PRT-11370
50.85 3   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
35.9
You save:
24 (40%)
2   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
22.5 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
HackHD - 1080p Camera Module
Retired SEN-11418
159.95 1   
Cannot be ordered at this time.
SparkFun Audio-Sound Breakout - WTV020SD
Retired WIG-11125
19.95 1   
Cannot be ordered at this time.
Heating Pad - 5x10cm
In stock COM-11288
9 2   
Power Supply - 12V/5V (2A)
Retired TOL-11296
9.95 1   
Cannot be ordered at this time.
RFID Tag - Adhesive MIFARE Classic® 1K (13.56 MHz)
Out of stock SEN-11319
7 2   
MicroRax - Elbow Hinge
Retired PRT-11292
2.95 1   
Cannot be ordered at this time.
Motor Mount
Retired ROB-11278
2 4   
Cannot be ordered at this time.
Ultrasonic Range Finder - HRLV-MaxSonar-EZ0
Retired SEN-11307
41.95 1   
Cannot be ordered at this time.
MicroRax - Knuckle Hinge
Retired PRT-11293
10 4   
Cannot be ordered at this time.
Capacitor 10uF SMD (strip of 50)
Retired PRT-11244
11.95 1   
Cannot be ordered at this time.
SMD LED - Blue 0603 (strip of 25)
Retired PRT-11250
6.95 1   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
Retired DEV-10628
39.95 1   
Cannot be ordered at this time.
Arduino Display Module - 4.3" Touchscreen LCD
Retired LCD-11740
144.95 1   
Cannot be ordered at this time.
Relay SPDT Sealed
In stock COM-00100
2.1 1   
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
Silicon Nitride Igniter - 12V
Retired COM-11694
19.95 1   
Cannot be ordered at this time.
Thermoelectric Cooler - 40x40mm
Retired COM-10080
23.9 2   
Cannot be ordered at this time.
Heating Pad - 5x15cm
In stock COM-11289
11 2   
Flexible Speaker and Amplifier - 7x12cm
Retired COM-12723
27.99 1   
Cannot be ordered at this time.
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
SparkFun RFM22 Shield - 434MHz
Retired DEV-11018
59.9 2   
Cannot be ordered at this time.
SparkFun Bluetooth and LiPo Add-On for Makey Makey
Retired WRL-11378
29.95 1   
Cannot be ordered at this time.
pcDuino - WiFi Dongle
Retired WRL-11713
9.9
You save:
20 (67%)
2   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" MedTex180
Retired DEV-10055
19.95 1   
Cannot be ordered at this time.
PVC Clamp Mount - 1.315"
Retired ROB-12591
6.99 1   
Cannot be ordered at this time.
Shaft Coupler - 3/8" to 3/8"
Retired ROB-12457
4.99 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 3/8"D x 3"L)
Retired ROB-12230
1.89 1   
Cannot be ordered at this time.
Tube - Aluminum (1/2"OD x 4.0"L x 0.444"ID)
Retired ROB-12234
2.09 1   
Cannot be ordered at this time.
Fiber Optic Fabric - Black (40x75 cm)
Retired COM-12712
44.95 1   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
3 2   
LilyPad Vibe Board
In stock DEV-11008
8.5 1   
LilyPad Arduino Simple Board
Retired DEV-10274
23.5 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Sapphire Blue (20g)
Retired COM-11556
12.95 1   
Cannot be ordered at this time.
Fabric Button Pad - 5 Buttons
Retired COM-11813
19.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Red (20g)
Retired COM-11555
12.95 1   
Cannot be ordered at this time.
ELastoLite INV135 Inverter
Retired COM-11915
20.95 1   
Cannot be ordered at this time.
ELastoLite Kit - 2x2 Inch - Orange
Retired COM-12831
39.95 1   
Cannot be ordered at this time.
ELastoLite Connector - T Juncture
Retired COM-11921
2.5 1   
Cannot be ordered at this time.
Tiny AVR Programmer
Out of stock PGM-11801
17.5 1   
AVR Programming Cable
In stock CAB-09215
2.1 1   
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
21 2   
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
DC Barrel Jack - Panel Mount
Retired PRT-10785
7.9 2   
Cannot be ordered at this time.
Foam PCB Tape - 3M VHB Acrylic 1" (1 yard)
Retired PRT-12752
21.9 2   
Cannot be ordered at this time.
Heatsink TO-220
In stock PRT-00121
1.05 1   
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
0.55 1   
BNC Connector - Right Angle
In stock PRT-10550
27.5 10   
SparkFun Bluetooth Modem - BlueSMiRF Silver
Retired WRL-12577
19.57
You save:
8.38 (30%)
1   
Cannot be ordered at this time.
XBee Pro 63mW RPSMA - Series 2B (ZigBee Mesh)
Retired WRL-10419
89.9 2   
Cannot be ordered at this time.
Interface Cable - SMA Female to SMA Male (25cm)
Out of stock WRL-12861
11 2   
Cannot be ordered at this time.
Display Module - 7" Touchscreen LCD
Retired LCD-12725
179.95 1   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Monocle Magnifier - Illuminated
In stock TOL-09316
10.95 1   
Raspberry Pi - GPIO Ribbon Cable (6")
Retired CAB-11489
0.75
You save:
2.2 (75%)
1   
Cannot be ordered at this time.
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
11.8 4   
XBee Pro 60mW PCB Antenna - Series 1 (802.15.4)
Retired WRL-11216
75.9 2   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
6 4   
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
27 6   
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
22.5 5   
Ubertooth One
Retired WRL-10573
137.95 1   
Cannot be ordered at this time.
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
11.8 4   
Hook-up Wire - Gray (22 AWG)
34 available PRT-08025
11.8 4   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
11.8 4   
Hook-up Wire - Brown (22 AWG)
In stock PRT-08027
14 4   
Hook-up Stranded Wire - White (22 AWG)
In stock PRT-08866
11.8 4   
Raspberry Pi Primary Display Cape - 3.5" Touchscreen
Retired LCD-13052
74.95 1   
Cannot be ordered at this time.
Teensy 3.1
Retired DEV-12646
39.9 2   
Cannot be ordered at this time.
TL431 - Voltage Reference
Retired COM-11078
1.5 3   
Cannot be ordered at this time.
Cable Carrier - 10x15mm (0.5m Length)
30 available ROB-13207
23.9 2   
FLiR Dev Kit
Retired KIT-13233
229.95
You save:
30 (12%)
1   
Cannot be ordered at this time.
LIDAR Lite
Retired SEN-13167
89.95 1   
Cannot be ordered at this time.
Total: 8147.89