Hackathon of Things

by Member #675901

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun SparkPunk Sound Kit
Retired KIT-11177
24.95 1   
Cannot be ordered at this time.
SparkFun Essential Sensor Kit
Retired SEN-12862
43.95 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
399.8 4   
Cannot be ordered at this time.
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
8.25 3   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
41.82 6   
Cannot be ordered at this time.
SparkFun Bluetooth Modem - BlueSMiRF Gold
Retired WRL-12582
77.61
You save:
33.24 (30%)
3   
Cannot be ordered at this time.
Breadboard - Mini Modular (Red)
In stock PRT-12044
27 6   
SparkFun ProtoShield Kit
Retired DEV-07914
59.7 6   
Cannot be ordered at this time.
Total: 715.58