MIP ProMini Pack

by Joel_E_B

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
750 mAh Alkaline Battery - AAA
Retired PRT-09274
2.2 4   
Cannot be ordered at this time.
MiP Robotic Platform - White/Black
Retired ROB-13222
99.95 1   
Cannot be ordered at this time.
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
Nut - Metal (4-40, 10 pack)
In stock PRT-10454
1.6 1   
Screw - Phillip Head (M3 x 12mm, 3 pack)
In stock PRT-13227
0.2
You save:
0.75 (79%)
1   
MiP Expansion Socket - 4-pin JST
Retired PRT-13150
0.95 1   
Cannot be ordered at this time.
MiP Expansion Cable - 4"
Retired PRT-13149
1.5 1   
Cannot be ordered at this time.
SparkFun MiP ProMini-Pack
Retired DEV-13058
24.95 1   
Cannot be ordered at this time.
Total: 132.95