Final Butterfly Walk

Favorited Favorite 0

Final butterfly list with wire, usb cables, solder, soldering equipment, and solar cells (back-ordered).

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
76.65 7   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
22 4   
Solar Cell Huge - 5.2W
Retired PRT-09241
299.7 6   
Cannot be ordered at this time.
LED - RGB Addressable, PTH, 5mm Clear (5 Pack)
In stock COM-12999
119.88
You save:
6.12 (5%)
36   
USB Cable Extension - 1.5 Foot
Retired CAB-13309
8.76
You save:
2.94 (25%)
6   
Cannot be ordered at this time.
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
Soldering Iron - 30W (US, 110V)
Only 14 left! TOL-09507
10.95 1   
Soldering Tip - Plug Type - Chisel
Retired TOL-09529
3.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Total: 551.89