2014 Grant - Part 2

by bsteinbach

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Firefly Jar Kit
Retired KIT-11833
96.3
You save:
78.7 (45%)
10   
Cannot be ordered at this time.
LilyPad Rainbow LED Panel (5 strips of 7 colors)
Retired DEV-11843
237
You save:
12.5 (5%)
10   
Cannot be ordered at this time.
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
60
You save:
3 (5%)
30   
LilyTiny
Out of stock DEV-10899
160.8
You save:
17.7 (10%)
30   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
79 20   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
133.8
You save:
14.7 (10%)
30   
Cannot be ordered at this time.
Total: 766.9