HacKIDemia_School

by b_e_n

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Makey Makey - Standard Kit
Retired WIG-11511
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
3.95 1   
Needle Nose Pliers
Out of stock TOL-08793
3.5 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
Electret Microphone
In stock COM-08635
1.05 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
9V Alkaline Battery
In stock PRT-10218
2.25 1   
LilyPad ProtoSnap Development Simple
Retired DEV-11201
51.95 1   
Cannot be ordered at this time.
SparkFun Mini Inventor's Kit for Redboard
Retired DEV-13160
49.95 1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Total: 183.2