Customer #678248's Wish List from Cart

by Member #678248

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Diffused LED - Orange 10mm
Retired COM-12645
5.5 10   
Cannot be ordered at this time.
LED - Basic Blue 5mm
In stock COM-11372
6 10   
Diffused LED - White 10mm
In stock COM-11121
6 10   
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
13.9 2   
Cannot be ordered at this time.
Diffused LED - Yellow 10mm
In stock COM-10634
6 10   
Diffused LED - Red 10mm
In stock COM-10632
6 10   
LED - Basic Green 3mm
In stock COM-09650
4.5 10   
LED - Ultraviolet
In stock COM-08662
10.5 10   
Toggle Switch - Momentary (On-Off-On)
Retired COM-10545
19.5 10   
Cannot be ordered at this time.
Super Capacitor - Low ESR - 1F/2.5V
Retired COM-10068
29.5 10   
Cannot be ordered at this time.
Big Dome Pushbutton - Green (Economy)
Retired COM-11961
5.95 1   
Cannot be ordered at this time.
Big Dome Pushbutton - Blue (Economy)
Retired COM-11962
5.95 1   
Cannot be ordered at this time.
9V DC 650mA Wall Adapter Power Supply - Retail
Retired RTL-10273
6.95 1   
Cannot be ordered at this time.
Motor Driver 2.5A MC33926
Retired ROB-11080
23.95 1   
Cannot be ordered at this time.
Big Dome Pushbutton - Red (Economy)
Retired COM-11960
5.95 1   
Cannot be ordered at this time.
Flexible Speaker and Amplifier - 7x12cm
Retired COM-12723
27.99 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - Yellow on Blue 5V
Retired LCD-09396
24.95 1   
Cannot be ordered at this time.
Breadboard - Small Self-Adhesive
Retired PRT-00137
5.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
SparkFun Digital Sandbox
Retired DEV-12651
52.5 1   
Cannot be ordered at this time.
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
99.95 1   
Cannot be ordered at this time.
Teensy LC
Retired DEV-13305
12.95 1   
Cannot be ordered at this time.
Build Upons LED - PTH (10 Pack)
Retired COM-13312
6.95 1   
Cannot be ordered at this time.
PIR Motion Sensor (JST)
Out of stock SEN-13285
10.95 1   
WiFi Module - ESP8266 (Blue)
Retired WRL-13252
6.95 1   
Cannot be ordered at this time.
SparkFun Servo Trigger
In stock WIG-13118
19.5 1   
LED Mixed Bag - 10mm
In stock COM-13326
10.95 1   
LCD Button Shield V2
Retired DEV-13293
12.95 1   
Cannot be ordered at this time.
Chibitronics Circuit Stickers - LED Effects Add-On Kit
Retired DEV-13292
14.95 1   
Cannot be ordered at this time.
Ardumoto - Motor Driver Shield Retail
Retired RTL-09896
29.95 1   
Cannot be ordered at this time.
RJ45 PoE MagJack
Retired PRT-13606
22.5
You save:
21.75 (49%)
15   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
7 2   
LED Mixed Bag - 10mm
Retired COM-11459
7.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply 5V/3.3V
In stock PRT-00114
11.95 1   
Beginning Embedded Electronics - Power Supply Kit
Retired KIT-08373
30.3 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
Total: 597.19