GPS Speedometer

by CaseyTheRobot

Favorited Favorite 2

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
GPS Receiver - GP-635T (50 Channel)
Retired GPS-11571
39.95 1   
Cannot be ordered at this time.
JST SH Jumper 6 Wire Assembly - 8"
In stock PRT-10361
1.6 1   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Mini-USB
In stock PRT-10401
10.5 1   
SparkFun 7-Segment Serial Display - Kelly Green
Retired COM-11440
12.95 1   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Momentary Button - Panel Mount (Green)
Retired COM-11993
0.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/F Pack of 10
In stock PRT-09140
9 2   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Momentary Button - Panel Mount (Red)
In stock COM-11992
2.1 2   
Rocker Switch - SPST (right-angle)
In stock COM-08837
1.05 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Total: 113.35