by bookmunkie
Product | Subtotal | Qty | |
---|---|---|---|
Color LCD Shield
LCD-09363 |
29.95 |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit for Arduino (Old Stock)
KIT-10173 |
79.95 |
1
Cannot be ordered at this time. |
|
9V to Barrel Jack Adapter
PRT-09518 |
3.5 | 1 | |
Digital Multimeter
TOL-09141 |
14.95 |
1
Cannot be ordered at this time. |
|
Simon Game - Through-Hole Soldering Kit
KIT-09883 |
24.95 |
1
Cannot be ordered at this time. |
|
Keypad - 12 Button
COM-08653 |
3.95 |
1
Cannot be ordered at this time. |
|
Vibration Motor
ROB-08449 |
2.25 | 1 | |
Ultrasonic Range Finder - LV-MaxSonar-EZ1
SEN-00639 |
71 |
2
Cannot be ordered at this time. |
|
PIR Motion Sensor
SEN-08630 |
29.85 |
3
Cannot be ordered at this time. |
|
Non-Contact Infrared Thermometer
TOL-10830 |
26.96
You save: 2.99 (10%) |
1
Cannot be ordered at this time. |
|
Dual Motor GearBox
ROB-00319 |
10.95 |
1
Cannot be ordered at this time. |
|
Barometric Pressure Sensor - BMP085 Breakout
SEN-09694 |
19.95 |
1
Cannot be ordered at this time. |
|
Breadboard Power Kit - Retail
RTL-10777 |
10.95 |
1
Cannot be ordered at this time. |
|
Graphic OLED Display - 0.96" Blue
LCD-10132 |
14.95 |
1
Cannot be ordered at this time. |
|
Serial Miniature OLED Module - 0.96" (uOLED-96-G1GFX)
LCD-08538 |
39.95 |
1
Cannot be ordered at this time. |
|
Humidity and Temperature Sensor - RHT03
SEN-10167 |
9.95 |
1
Cannot be ordered at this time. |
|
Graphic LCD 84x48 - Nokia 5110
LCD-10168 |
8.95 |
1
Cannot be ordered at this time. |
|
Battery Holder - 9V Drawer (Panel Mount)
PRT-11368 |
4.95 |
1
Cannot be ordered at this time. |
|
Key Switch - Small
COM-10445 |
0.95 |
1
Cannot be ordered at this time. |
|
Total: 408.86 |