by Mando
Product | Subtotal | Qty | |
---|---|---|---|
Arduino Fio
DEV-10116 |
10.83
You save: 20.12 (65%) |
1 | |
Polymer Lithium Ion Battery - 1000mAh
PRT-00339 |
9.95 |
1
Cannot be ordered at this time. |
|
LED RGB Strip - Addressable, Bare (1m)
COM-12025 |
39.9 |
2
Cannot be ordered at this time. |
|
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
LilyPad FTDI Basic Breakout - 5V
DEV-10275 |
18.5 |
1
Cannot be ordered at this time. |
|
USB Cable - A-to-miniB 6 Foot Retail
RTL-11302 |
4.95 |
1
Cannot be ordered at this time. |
|
Jumper Wires Premium 12" F/F Pack of 10
PRT-09389 |
4.95 | 1 | |
Total: 90.83 |