by mmgunner
Product | Subtotal | Qty | |
---|---|---|---|
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
0.55 | 1 | |
Relay SPDT Sealed
COM-00100 |
2.1 | 1 | |
Diode Small Signal - 1N4148
COM-08588 |
0.25 | 1 | |
Resistor 1k Ohm 1/6 Watt PTH
COM-08980 |
0.25 |
1
Cannot be ordered at this time. |
|
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.1 | 1 | |
PIR Motion Sensor (JST)
SEN-13285 |
10.95 | 1 | |
JST Right Angle Connector - Through-Hole 3-Pin
PRT-09750 |
1.05 | 1 | |
DC Barrel Power Jack/Connector
PRT-00119 |
1.5 | 1 | |
Total: 16.75 |