Breadboard ATmega328

by Member #680385

Favorited Favorite 0

http://www.arduino.cc/en/Main/Standalone

Actual parts list per device: - ATmega328 - 5V regulator - 2 5mm LED - 2 220 Ohm resistor - 1 10k Ohm resistor - 2 10 uF capacitor - 2 22 pF capacitor - Momentary-on Button

Depending on the ATmega328 you use (and whether it is preloaded with a bootloader), use EITHER: - FTDI breakout - Pocket AVR Programmer

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
LED - Basic Red 5mm
In stock COM-09590
0.9 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Capacitor 10uF SMD (strip of 50)
Retired PRT-11244
11.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
0.6 2   
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Total: 70.9