2wheel forward ingenuity

by Member #674094

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Aluminum Channel - 9.0"
Retired ROB-12250
7.99 1   
Cannot be ordered at this time.
Micro Gearmotor - 460 RPM (6-12V)
In stock ROB-12429
27.9 2   
Precision Disc Wheel - 5" (Clear, 2 Pack)
Retired ROB-12376
6.99 1   
Cannot be ordered at this time.
Single Channel - Flat Bracket
Retired ROB-12246
2.58 2   
Cannot be ordered at this time.
Side Mount Bracket (pair)
Retired ROB-12252
5.98 2   
Cannot be ordered at this time.
Clamping Hub - 3mm Bore
Retired ROB-12319
15.98 2   
Cannot be ordered at this time.
Round Base A
Retired ROB-12187
6.99 1   
Cannot be ordered at this time.
Nut - Metal (6-32, 25 pack)
Retired PRT-12917
1.5 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/4"; 25 pack)
Retired ROB-12517
2.5 1   
Cannot be ordered at this time.
Hex Key - 7/64" (Ball End)
Retired ROB-12609
1.49 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1"; 25 pack)
Retired ROB-12528
4.5 1   
Cannot be ordered at this time.
Total: 84.4