Circuit Scribe Wall Art

by Gella

Favorited Favorite 0

Full tutorial at:

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Circuit Scribe Maker Kit
Retired COM-13255
79.95 1   
Cannot be ordered at this time.
Ribbon Cable - 6 wire (3ft)
Retired CAB-10648
0.75 1   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Total: 97.1