Sensor Hub Trial Summer 15

by Member #682036

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
61.5 3   
Cannot be ordered at this time.
SparkFun XBee Explorer USB
Only 4 left! WRL-11812
27.95 1   
SparkFun Low Current Sensor Breakout - ACS712
Retired SEN-08883
35.85 3   
Cannot be ordered at this time.
XBee Pro 63mW Wire Antenna - Series 2B (ZigBee Mesh)
Retired WRL-10421
163.8 4   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
35.85 3   
Slip Ring - 6 Wire (2A)
In stock ROB-13064
49.5 3   
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
38.85 3   
Cannot be ordered at this time.
SparkFun Luminosity Sensor Breakout - TSL2561
Retired SEN-12055
17.85 3   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HTU21D
Retired SEN-12064
44.85 3   
Cannot be ordered at this time.
Teensy LC
Retired DEV-13305
38.85 3   
Cannot be ordered at this time.
Teensy 3.1
Retired DEV-12646
79.8 4   
Cannot be ordered at this time.
GPS Receiver - GP-635T (50 Channel)
Retired GPS-11571
119.85 3   
Cannot be ordered at this time.
JST SH Jumper 6 Wire - 1 Foot (EM-401 and EM-406)
In stock GPS-09123
2.96
You save:
2.94 (50%)
2   
Total: 717.46