Dojo Can Haz?

by Member #682724

Favorited Favorite 0

Desired dojo supplies for kids 5-17

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
399.8 4   
Cannot be ordered at this time.
Makey Makey - Standard Kit
Retired WIG-11511
159.8
You save:
40 (20%)
4   
Cannot be ordered at this time.
Arduino Fio
In stock DEV-10116
10.83
You save:
20.12 (65%)
1   
Arduino Leonardo with Headers
Retired DEV-11286
27.95 1   
Cannot be ordered at this time.
SparkFun Joystick Shield Kit
Retired DEV-09760
5.23
You save:
4.27 (45%)
1   
Cannot be ordered at this time.
SparkFun Touch Shield
Retired DEV-12013
14.95 1   
Cannot be ordered at this time.
SparkFun OpenSegment Shield
Retired DEV-13190
14.95 1   
Cannot be ordered at this time.
Mega Pro Mini Cable - 8" (8-wire)
In stock PRT-10853
1.05 1   
Making Things See
Retired BOK-10977
32.95 1   
Cannot be ordered at this time.
Manga Guide to Electricity
Retired BOK-11001
18.95 1   
Cannot be ordered at this time.
Super Scratch Programming Adventure!
Retired BOK-11730
24.95 1   
Cannot be ordered at this time.
Make: Arduino Bots and Gadgets
Retired BOK-10626
29.95 1   
Cannot be ordered at this time.
Super-Awesome Sylvia’s Super-Awesome Project Book
Retired BOK-13232
14.95 1   
Cannot be ordered at this time.
Sew Electric
Retired BOK-12019
34.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
17.5 10   
SparkFun Inventor's Kit Parts Refill Pack - v3.3
Retired LAB-13110
99.8 4   
Cannot be ordered at this time.
LilyPad Arduino 328 Main Board
Retired DEV-09266
79.8 4   
Cannot be ordered at this time.
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
Raspberry Pi Display Module - 3.2" Touchscreen LCD
Retired LCD-11743
84.95 1   
Cannot be ordered at this time.
Pi Tin for the Raspberry Pi - Clear
Retired PRT-11623
31.8 4   
Cannot be ordered at this time.
Raspberry Pi - Model B+
Retired DEV-12994
159.8 4   
Cannot be ordered at this time.
SparkFun Essential Sensor Kit
Retired SEN-12862
175.8 4   
Cannot be ordered at this time.
SparkFun RedBot Kit
Retired ROB-12697
74.95 1   
Cannot be ordered at this time.
Robotics Shield Kit for Arduino - Parallax
Retired ROB-11494
149.95 1   
Cannot be ordered at this time.
Cubelets Six Kit
Retired KIT-13143
159.95 1   
Cannot be ordered at this time.
littleBits Deluxe Kit
Retired KIT-12973
799.8 4   
Cannot be ordered at this time.
LilyPad Design Kit
Retired KIT-12073
319.8 4   
Cannot be ordered at this time.
Flexible Speaker and Amplifier - 7x12cm
Retired COM-12723
27.99 1   
Cannot be ordered at this time.
Conductive Yarn - 300m/100g
Retired DEV-12806
19.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Fabric Button Pad - 5 Buttons
Retired COM-11813
19.95 1   
Cannot be ordered at this time.
LilyPad ProtoSnap Development Board
Retired DEV-11262
59.95 1   
Cannot be ordered at this time.
Total: 3111.9