Product | Subtotal | Qty | |
---|---|---|---|
LilyPad ProtoSnap Development Simple
DEV-11201 |
51.95 |
1
Cannot be ordered at this time. |
|
LilyPad Rainbow LED (strip of 7 colors)
DEV-11842 |
5.95 |
1
Cannot be ordered at this time. |
|
LilyPad Temperature Sensor
DEV-08777 |
5.5 | 1 | |
LilyPad Vibe Board
DEV-11008 |
8.5 | 1 | |
LilyPad Accelerometer - ADXL335
DEV-09267 |
17.95 | 1 | |
LilyPad Coin Cell Battery Holder - Switched - 20mm
DEV-11285 |
4.95 |
1
Cannot be ordered at this time. |
|
LilyTwinkle
DEV-11364 |
5.95 | 1 | |
LilyPad Power Supply
DEV-11259 |
14.95 |
1
Cannot be ordered at this time. |
|
LilyPad Button Board
DEV-08776 |
2.1 | 1 | |
LilyPad Slide Switch
DEV-09350 |
1.99 | 1 | |
LilyPad Protoboard Small
DEV-09102 |
1.5 |
1
Cannot be ordered at this time. |
|
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
Flex Sensor 2.2"
SEN-10264 |
11.95 | 1 | |
Force Sensitive Resistor - Square
SEN-09376 |
12.5 | 1 | |
Force Sensitive Resistor 0.5"
SEN-09375 |
7.5 | 1 | |
SparkFun Micro OLED Breakout
LCD-13003 |
17.5 | 1 | |
SparkFun Breadboard Power Supply Stick - 5V/3.3V
PRT-13032 |
13.95 | 1 | |
SparkFun WeevilEye - Beginner Soldering Kit
KIT-10723 |
10.95 | 1 | |
Arduino Cookbook - Second Edition
BOK-11170 |
37.95 |
1
Cannot be ordered at this time. |
|
Total: 242.54 |