ovikyltti

by Member #204588

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
5V DC to DC Step Up - VPack PCB
Retired PRT-08290
9.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
XBee 1mW Chip Antenna - Series 1 (802.15.4)
Retired WRL-08664
39.9 2   
Cannot be ordered at this time.
Basic 20x4 Character LCD - Black on Green 5V
Retired LCD-00256
17.95 1   
Cannot be ordered at this time.
Arduino Fio
Retired DEV-09712
24.95 1   
Cannot be ordered at this time.
Total: 130.65