Regulator

by Member #62364

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 5V
In stock COM-00107
5.25 5   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
3 10   
Pink Teensy 3.1 (Anouk Edition)
Retired DEV-13635
99.75 5   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
5 10   
Mini Pushbutton Switch - Tall
Retired COM-08605
5.5 10   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
4.5 10   
Total: 123