×

Hello and Welcome! If you have a technical question please check out our Forums. If you have an order or shipping question please refer to our Customer Support page. Please see all COVID-19 updates here and thank you for your continued support.

Customer #26272's Wish List from Cart

by Member #26272

Favorited Favorite 1

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
PICAXE-08M Starter Pack
Retired DEV-12854
89.7 6   
Cannot be ordered at this time.
Jumper Wires Premium 12" M/M Pack of 100
In stock PRT-09388
34.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
16.95 1   
Jumper Wires Premium 12" M/F Pack of 100
In stock PRT-09386
34.95 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
In stock PRT-11026
2.25 1   
PICAXE USB Programming Cable
Only 10 left! PGM-08312
39.9 2   
PICAXE 08M2 Microcontroller (8 pin)
In stock COM-10803
29.5 10   
Female Headers
In stock PRT-00115
12 8   
Total: 260.2