Matt

by Member #684685

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
4.44
You save:
4.41 (50%)
3   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
2.4
You save:
7.1 (75%)
10   
Cannot be ordered at this time.
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
11 2   
Arduino Uno - R3
In stock DEV-11021
82.8 3   
7-Segment Display - 4-Digit (Red)
In stock COM-09483
24.5 10   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
35 10   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
39.5 10   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
11.6
You save:
0.4 (3%)
40   
Crystal 16MHz
In stock COM-00536
10.5 10   
Voltage Regulator - 5V
In stock COM-00107
10.5 10   
Total: 232.24