by bevy
Product | Subtotal | Qty | |
---|---|---|---|
LilyPad ProtoSnap Development Simple
DEV-11201 |
592.2
You save: 31.2 (5%) |
12
Cannot be ordered at this time. |
|
Makey Makey Deluxe Kit
WIG-11519 |
179.8
You save: 60 (25%) |
4
Cannot be ordered at this time. |
|
SparkFun Digital Sandbox
DEV-12651 |
210 |
4
Cannot be ordered at this time. |
|
LED - Assorted (20 pack)
COM-12062 |
7.9 | 2 | |
Copper Tape - 2" (50ft)
PRT-11081 |
18.5 | 1 | |
Solder Wick #2 5ft. - Generic
TOL-09327 |
2.75 | 1 | |
Solder Leaded - 100-gram Spool
TOL-09161 |
13 | 2 | |
Soldering Iron - 30W (US, 110V)
TOL-09507 |
43.8 | 4 | |
Third Hand
TOL-09317 |
43.8 | 4 | |
SparkFun Safety Glasses
SWG-11046 |
59.4 | 12 | |
Wire Strippers - 30AWG (Hakko)
TOL-12630 |
39.8 |
4
Cannot be ordered at this time. |
|
LED - Super Bright White (100 pack)
COM-10035 |
29.95 |
1
Cannot be ordered at this time. |
|
Copper Tape - 5mm (50ft)
PRT-10561 |
7.9 | 2 | |
Total: 1248.8 |