Anastasia Movil

by Member #678143

Favorited Favorite 0

Componentes de anastasia movil

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
JST Vertical Connector
In stock PRT-08613
0.95 1   
Polymer Lithium Ion Battery - 1000mAh
Retired PRT-00339
9.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
6.75 3   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
9.9 2   
Cannot be ordered at this time.
Pro Micro - 3.3V/8MHz
Out of stock DEV-12587
19.5 1   
SparkFun microSD Transflash Breakout
In stock BOB-00544
11 2   
Force Sensitive Resistor 0.5"
In stock SEN-09375
45 6   
Break Away Headers - Right Angle 2x40
In stock COM-12792
1.95 1   
JST RCY Connector - Male/Female Set (2-pin)
In stock PRT-10501
0.55 1   
Polarized Connectors - Crimp Pins (20 Pack)
In stock PRT-08100
2.1 1   
Total: 117.6