×

We are still shipping! When you place an order, we will ship as quickly as possible. We are actively monitoring the COVID-19 situation; please see all updates here. Thank you for your continued support.

d0ct0rj0n3s's Wish List from Cart

by d0ct0rj0n3s

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Tiny AVR Programmer
Only 9 left! PGM-11801
227.25
You save:
12 (5%)
15   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
33.9 2   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
74.25 15   
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
29.25 15   
Mini Photocell
In stock SEN-09088
42.9
You save:
2.1 (5%)
30   
H-Bridge Motor Driver 1A
In stock COM-00315
35.25 15   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
Out of stock COM-09378
56.8 20   
Voltage Regulator - 3.3V
In stock COM-00526
19.5 10   
Total: 519.1