OuroboroSat Breadboard

by Member #79863

Favorited Favorite 0

Project OuroboroSat Breadboard

See https://github.com/dcellucci/OuroboroSat for details

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
10.95 1   
SparkFun Sunny Buddy - MPPT Solar Charger
15 available PRT-12885
28.95 1   
P-Channel MOSFET 20V 24A - low Vgs(th)
Retired COM-12901
1.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.2 2   
SparkFun LiPo Fuel Gauge
Retired TOL-10617
12.5 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Breakout Board for XBee Module
In stock BOB-08276
3.5 1   
Total: 96.95