ALA Paper Circuit Workshop

by Gella

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
80
You save:
4 (5%)
40   
LED - 5mm Cycling RGB (fast)
In stock COM-11451
36
You save:
2 (5%)
40   
LilyPad Button Board
In stock DEV-08776
75.6
You save:
8.4 (10%)
40   
Total: 191.6