FirstLearn2

Favorited Favorite 0

USB microB Cable - 6 Foot - Retail - optional but if a complete kit is wanted - out of stock of non retail Jumper Wires Premium 6" M/M Pack of 100 - 1 per 3 chassis should be good. On here for lab supply

Sensors: 2 bump sensors (simple way to add an "autonomous mode) 3 line following sensors (optional - good expanded learning) 1 3 axis accelerator (optional - good expanded learning) 1 Remote control retail package (includes extra leds and receivers, adding parts seperatly comes out to be about the same without spare parts)

Base learning platform bot (assuming we used existing Arduinos for remote controlled robot): Motor / wheels / encoders - 20 bot chassis - 13 Remote - 10 Motor controller - 8 Bread Board - 5 Total = $56

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hobby Motor and Encoder Kit
Only 5 left! ROB-13260
21.5 1   
Shadow Chassis
In stock ROB-13301
13.95 1   
IR Control Kit Retail
Retired RTL-11761
9.95 1   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
SparkFun RedBot Sensor - Mechanical Bumper
In stock SEN-11999
13 2   
SparkFun RedBot Sensor - Line Follower
In stock SEN-11769
10.5 3   
SparkFun Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-12756
10.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Right Angle
In stock PRT-00553
2.25 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
1.05 1   
Servo Cable - Female to Female
Retired ROB-09187
11.8 4   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
Pro Micro - 5V/16MHz
In stock DEV-12640
19.5 1   
USB microB Cable - 6 Foot - Retail
Retired RTL-10767
5.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Total: 160.6