Product | Subtotal | Qty | |
---|---|---|---|
LED - RGB Clear Common Cathode (25 pack)
COM-09853 |
17.56
You save: 4.39 (20%) |
1
Cannot be ordered at this time. |
|
Rotary Potentiometer - Linear (10k ohm)
COM-09288 |
10.5 | 10 | |
LED - Assorted (20 pack)
COM-12062 |
15.8 | 4 | |
LED - Basic Red 5mm (25 pack)
COM-09856 |
11.85 | 3 | |
SparkFun USB Mini-B Cable - 6 Foot
CAB-11301 |
4.5 | 1 | |
USB Mini-B Cable - 6"
CAB-13243 |
21 | 10 | |
Jumper Wires Premium 6" M/M Pack of 100
PRT-10897 |
53.9 | 2 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
55 | 10 | |
SparkFun RedBoard - Programmed with Arduino
DEV-12757 |
189.5
You save: 10 (5%) |
10
Cannot be ordered at this time. |
|
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
COM-11508 |
0.5
You save: 0.45 (47%) |
1 | |
Arduino and Breadboard Holder - Ding and Dent
DD-12672 |
25 |
10
Cannot be ordered at this time. |
|
Total: 405.11 |