Citizen Science SIK

by D___Run___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Fio
In stock DEV-10116
10.83
You save:
20.12 (65%)
1   
XBee 1mW Trace Antenna - Series 1 (802.15.4)
Retired WRL-11215
24.95 1   
Cannot be ordered at this time.
SparkFun XBee Explorer USB
Only 6 left! WRL-11812
27.95 1   
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
MicroSD Card with Adapter - 8GB
Retired COM-11609
13.95 1   
Cannot be ordered at this time.
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
SparkFun Barometric Pressure Sensor Breakout - BMP180
Retired SEN-11824
9.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Jumper Wires Premium 12" F/F Pack of 10
In stock PRT-09389
4.95 1   
Lithium Ion Battery - 850mAh
Retired PRT-00341
9.95 1   
Cannot be ordered at this time.
Breadboard - Mini Modular (Red)
In stock PRT-12044
4.5 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Carbon Monoxide Sensor - MQ-7
Only 14 left! SEN-09403
5.5 1   
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
SparkFun UV Sensor Breakout - ML8511
Retired SEN-12705
12.95 1   
Cannot be ordered at this time.
GPS Receiver - GP-635T (50 Channel)
Retired GPS-11571
39.95 1   
Cannot be ordered at this time.
SparkFun Gas Sensor Breakout
In stock BOB-08891
2.1 2   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
SparkFun Real Time Clock Module
Out of stock BOB-12708
17.5 1   
Total: 254.13