Product | Subtotal | Qty | |
---|---|---|---|
Voltage Regulator - 3.3V
COM-00526 |
21 | 10 | |
Arduino Pro Mini 328 - 3.3V/8MHz
DEV-11114 |
54.75 | 5 | |
Break Away Male Headers - Right Angle
PRT-00553 |
6.75 | 3 | |
Header - 6-pin Female (SMD, 0.1", Right Angle)
PRT-12590 |
25
You save: 1.25 (5%) |
25 | |
SparkFun microSD Transflash Breakout
BOB-00544 |
27.5 | 5 | |
Theragrip Thermal Tape
PRT-09771 |
39.5 |
10
Cannot be ordered at this time. |
|
Small Heatsink
PRT-11510 |
199 | 20 | |
Total: 373.5 |